IESNA:LM-63-2002
[TEST]P949691
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21509
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2957.7 3180.7 3420.2 3660.8 3845.2 3958.1 4026.8 4065.4 4107.9 4157.3
4220.9 4307.1 4423.5 4560.8 4727.6 5008.5 5433 5995.9 6691.1 7560.5
8699.9 10008 11400.5 12667.1 13432.7 13043.9 12265.9 11223.5 9971.1 8478.6
6590.6 4708.9 3081.9 1791.5 788.2 244 0
2957.7 3192.7 3462.3 3729.3 3926.2 4046 4102.6 4116.6 4125.8 4133.9
4147.1 4175.2 4226.8 4291.5 4398 4620.8 5011.4 5577.6 6315.3 7194.9
8248.3 9461.1 10860.3 12373 13889.6 14292.5 13437.8 12338 11183.3 9869.7
8030.4 6052.9 4212.7 2564.5 1198.5 381.9 0
2957.7 3204.9 3504.5 3797.8 4007.3 4133.7 4178.3 4167.8 4143.7 4110.6
4073.3 4043.2 4030.2 4022.3 4068.6 4233.1 4589.7 5159.2 5939.4 6829.2
7796.9 8914.4 10320.1 12078.7 14346.6 15541.1 14609.6 13452.5 12395.7 11260.9
9470.2 7397 5343.3 3337.7 1608.8 519.8 0
2957.7 3222 3546.3 3859.4 4079.6 4199.1 4219.3 4168.5 4089.8 3998.9
3903.8 3818.6 3753.7 3709.5 3742.6 3936.9 4369.4 5032.4 5883.5 6817.9
7798.8 8859.2 10104.5 11646.4 13809.8 15480.6 14841.5 13561.3 12444.2 11295.9
9599.5 7582 5573.3 3594.5 1827.3 641.7 0
2957.7 3239.1 3588.1 3921 4151.9 4264.2 4260.4 4169.2 4035.9 3887.2
3734.2 3594.2 3477.3 3396.7 3416.8 3640.7 4149.1 4905.5 5827.4 6806.5
7800.7 8803.8 9889 11214.2 13273 15420 15073.2 13669.9 12492.9 11330.7
9728.8 7767 5803.2 3851.4 2045.7 763.6 0
2957.7 3249.4 3610.8 3958.1 4195.7 4296 4261.5 4123.3 3934.4 3737.9
3553 3393.3 3268 3200 3280.1 3631.8 4304.6 5244.6 6370.7 7590.3
8810.8 10010.3 11231.9 12570.1 14556.2 16595.4 16567.1 15226.3 13884.8 12419.7
10576 8411.1 6289.7 4186.3 2320.9 901.1 0
2957.7 3259.6 3633.5 3995.2 4239.3 4327.8 4262.6 4077.3 3832.9 3588.7
3371.7 3192.4 3058.7 3003.3 3143.6 3623 4460.1 5583.7 6914.1 8373.9
9820.9 11216.9 12574.6 13926 15839.3 17771 18061 16782.7 15276.6 13508.7
11423.2 9055.2 6775.9 4521.1 2595.9 1038.7 0
2957.7 3264.7 3647.3 4015.3 4258.8 4338.4 4251.3 4035.2 3759.1 3496.3
3274.6 3096.8 2970 2933.7 3127.3 3697.2 4640.6 5911.9 7453.4 9163.5
10863.1 12506.4 14111.9 15667.3 17703.6 19544.7 19780.9 18510 16763.1 14622
12206.9 9611 7067.8 4642.8 2665 1044.6 0
2957.7 3269.8 3661.1 4035.3 4278.2 4349.1 4239.9 3993 3685.2 3403.9
3177.6 3001.4 2881.4 2864 3111.1 3771.4 4821 6240.2 7992.9 9952.9
11905.4 13795.9 15649.2 17408.4 19567.9 21318.3 21500.7 20237.2 18249.4 15735.1
12990.6 10166.9 7359.6 4764.5 2734.1 1050.4 0
2957.7 3267.5 3671.6 4045 4285.6 4350.3 4226.5 3963.2 3639.8 3353.8
3130.2 2956.5 2839.6 2834 3108.6 3810 4910.9 6432.9 8320.3 10416.5
12535.5 14551.2 16547.5 18522.3 20771.8 22431.1 22448.1 20979.5 18661.9 15776.9
12780.6 9805.9 6779 4308.3 2368.6 881.9 0
2957.7 3269.8 3661.1 4035.3 4278.2 4349.1 4239.9 3993 3685.2 3403.9
3177.6 3001.4 2881.4 2864 3111.1 3771.4 4821 6240.2 7992.9 9952.9
11905.4 13795.9 15649.2 17408.4 19567.9 21318.3 21500.7 20237.2 18249.4 15735.1
12990.6 10166.9 7359.6 4764.5 2734.1 1050.4 0
2957.7 3264.7 3647.3 4015.3 4258.8 4338.4 4251.3 4035.2 3759.1 3496.3
3274.6 3096.8 2970 2933.7 3127.3 3697.2 4640.6 5911.9 7453.4 9163.5
10863.1 12506.4 14111.9 15667.3 17703.6 19544.7 19780.9 18510 16763.1 14622
12206.9 9611 7067.8 4642.8 2665 1044.6 0
2957.7 3259.6 3633.5 3995.2 4239.3 4327.8 4262.6 4077.3 3832.9 3588.7
3371.7 3192.4 3058.7 3003.3 3143.6 3623 4460.1 5583.7 6914.1 8373.9
9820.9 11216.9 12574.6 13926 15839.3 17771 18061 16782.7 15276.6 13508.7
11423.2 9055.2 6775.9 4521.1 2595.9 1038.7 0
2957.7 3249.4 3610.8 3958.1 4195.7 4296 4261.5 4123.3 3934.4 3737.9
3553 3393.3 3268 3200 3280.1 3631.8 4304.6 5244.6 6370.7 7590.3
8810.8 10010.3 11231.9 12570.1 14556.2 16595.4 16567.1 15226.3 13884.8 12419.7
10576 8411.1 6289.7 4186.3 2320.9 901.1 0
2957.7 3239.1 3588.1 3921 4151.9 4264.2 4260.4 4169.2 4035.9 3887.2
3734.2 3594.2 3477.3 3396.7 3416.8 3640.7 4149.1 4905.5 5827.4 6806.5
7800.7 8803.8 9889 11214.2 13273 15420 15073.2 13669.9 12492.9 11330.7
9728.8 7767 5803.2 3851.4 2045.7 763.6 0
2957.7 3222 3546.3 3859.4 4079.6 4199.1 4219.3 4168.5 4089.8 3998.9
3903.8 3818.6 3753.7 3709.5 3742.6 3936.9 4369.4 5032.4 5883.5 6817.9
7798.8 8859.2 10104.5 11646.4 13809.8 15480.6 14841.5 13561.3 12444.2 11295.9
9599.5 7582 5573.3 3594.5 1827.3 641.7 0
2957.7 3204.9 3504.5 3797.8 4007.3 4133.7 4178.3 4167.8 4143.7 4110.6
4073.3 4043.2 4030.2 4022.3 4068.6 4233.1 4589.7 5159.2 5939.4 6829.2
7796.9 8914.4 10320.1 12078.7 14346.6 15541.1 14609.6 13452.5 12395.7 11260.9
9470.2 7397 5343.3 3337.7 1608.8 519.8 0
2957.7 3192.7 3462.3 3729.3 3926.2 4046 4102.6 4116.6 4125.8 4133.9
4147.1 4175.2 4226.8 4291.5 4398 4620.8 5011.4 5577.6 6315.3 7194.9
8248.3 9461.1 10860.3 12373 13889.6 14292.5 13437.8 12338 11183.3 9869.7
8030.4 6052.9 4212.7 2564.5 1198.5 381.9 0
2957.7 3180.7 3420.2 3660.8 3845.2 3958.1 4026.8 4065.4 4107.9 4157.3
4220.9 4307.1 4423.5 4560.8 4727.6 5008.5 5433 5995.9 6691.1 7560.5
8699.9 10008 11400.5 12667.1 13432.7 13043.9 12265.9 11223.5 9971.1 8478.6
6590.6 4708.9 3081.9 1791.5 788.2 244 0
2957.7 3156.3 3366.3 3571.8 3732.7 3834.5 3898 3934.7 3972.2 4018.6
4084.9 4177.5 4298.2 4436.7 4608.9 4857.1 5212.4 5677.5 6261.5 6955.9
7788.5 8663.1 9438.4 9988 10125.3 9547.1 8728.9 7755.2 6692.8 5541
4220.8 2954.2 1903.3 1101.6 495.5 162.3 0
2957.7 3131.9 3312.3 3482.9 3620.3 3711.1 3769.2 3804.1 3836.3 3879.8
3949 4047.8 4173 4312.8 4490.1 4705.7 4991.7 5359 5831.9 6351.2
6876.9 7318.1 7476.5 7308.8 6817.9 6050.2 5191.8 4286.9 3414.5 2603.6
1850.9 1199.4 724.7 411.8 202.9 80.6 0
2957.7 3105.9 3258.5 3400.8 3511.6 3588 3635.7 3658.5 3676.3 3700.4
3744 3812.1 3900.2 3992.3 4097.2 4214.6 4363.8 4558.9 4815.6 5089.1
5342.9 5507.7 5471.4 5215.8 4740.1 4096.9 3440.7 2797.9 2202.9 1684.1
1222.3 828.3 533.7 328.2 175.5 72.8 0
2957.7 3080 3204.9 3318.6 3403.1 3465 3502.2 3512.9 3516.3 3520.8
3538.8 3576.2 3627.5 3671.8 3704.2 3723.5 3735.7 3758.7 3799.2 3827
3808.9 3697.1 3466.1 3122.8 2662.4 2143.7 1689.7 1308.8 991.4 764.7
593.8 457.2 342.8 244.9 148.1 64.9 0
2957.7 3053.9 3150.7 3238.6 3306 3350.4 3370.2 3359.7 3330.6 3295
3259.8 3236.3 3225.3 3211.7 3186 3142.1 3081.6 3019.2 2961.2 2913.3
2861.1 2772.9 2626.7 2420.6 2153 1832.7 1544.5 1267.6 1003.2 800.3
626 479.1 351.8 246.5 147.3 64.1 0
2957.7 3027.8 3096.7 3158.6 3208.7 3235.7 3238.2 3206.5 3144.9 3069.1
2980.9 2896.4 2822.8 2751.3 2668 2560.7 2427.7 2279.9 2123.3 1999.6
1913.3 1848.8 1787.3 1718.3 1643.6 1521.7 1399.4 1226.3 1014.9 835.9
658.3 501.1 360.9 248.3 146.4 63.3 0
2957.7 3002.8 3046.2 3088.1 3125.4 3141.4 3129 3075.1 2982.2 2873.1
2751.3 2640 2546.9 2466.7 2387.8 2295 2184.2 2062 1932.1 1829.4
1761.2 1716.3 1683.7 1645.1 1586.1 1483.5 1381.3 1236.4 1061.6 902.2
732.5 573.1 422 293.3 179.3 76.7 0
2957.7 2977.9 2995.7 3017.6 3041.9 3047.1 3019.9 2943.8 2819.4 2677.1
2521.9 2383.6 2271 2181.9 2107.6 2029.3 1940.8 1844.1 1741 1659.3
1609.1 1583.8 1580.1 1571.9 1528.5 1445.4 1363.3 1246.4 1108.3 968.3
806.7 645.2 482.9 338.2 212.2 90.2 0
2957.7 2953.7 2948 2952.6 2961.6 2962.8 2926.5 2834 2691.5 2531.5
2372.6 2247.8 2157 2090 2031 1962.3 1880 1788.1 1684.3 1586.1
1512.9 1473.2 1477.1 1481.1 1468.6 1438 1364.2 1243.9 1108.3 979.5
858 729.8 583.9 424.5 276.4 116.9 0
2957.7 2926.8 2900.9 2891.6 2896.2 2901.8 2877.7 2803.9 2683.6 2547
2414.6 2298.8 2197 2107.8 2023.6 1935.3 1838.6 1735.9 1633.8 1542.6
1462.4 1402.6 1370.8 1351.7 1333.8 1312.9 1268.9 1190.3 1090.7 979.7
853.7 727.5 583.6 429.2 282.6 124.8 0
2957.7 2905 2859.8 2836.9 2838.5 2854.6 2855.1 2812.2 2722.2 2604.1
2480.4 2362.4 2247.4 2137.7 2031.8 1926.2 1818.1 1708.7 1607.2 1520.4
1442.6 1383 1339.9 1306.8 1275.6 1240 1191.5 1125.9 1044.8 948.2
829.5 708.1 567.4 421.3 274.1 121.4 0
2957.7 2883.3 2818.6 2782.3 2780.8 2807.6 2832.6 2820.3 2760.8 2661.2
2546.3 2425.9 2298 2167.5 2040.1 1917.2 1797.5 1681.4 1580.8 1498.1
1423 1363.6 1309.2 1261.8 1217.2 1167.3 1114 1061.4 999 916.8
805.2 688.7 551 413.3 265.6 118 0
2957.7 2863.7 2784.1 2736.9 2735.5 2777.4 2836.7 2869.8 2846.7 2759.3
2634.4 2498.5 2358.2 2215.5 2076.7 1943.5 1816.5 1696.9 1593.7 1510.4
1442.1 1392.4 1349.9 1305.6 1255.7 1191.7 1123.4 1058.5 988.8 901.8
790.9 674.2 538.9 404.7 255.9 116.2 0
2957.7 2844.2 2749.8 2691.5 2690.1 2747.5 2840.8 2919.3 2932.7 2857.6
2722.7 2570.9 2418.3 2263.7 2113.3 1969.7 1835.4 1712.4 1606.9 1522.5
1461.2 1421 1390.5 1349.5 1294.1 1216.1 1132.7 1055.5 978.6 887
776.5 659.6 526.6 396.1 246.3 114.4 0
2957.7 2827 2719.3 2653.3 2648.9 2715 2832.4 2945.6 2987.7 2929.2
2793.2 2627.4 2465.2 2308.6 2157.8 2014.1 1878.3 1753 1645.4 1560.3
1496.9 1453.6 1425.7 1390.8 1341.5 1271.4 1191.9 1110.2 1026.7 924.9
804.7 682.6 545.7 394.5 238.1 114.1 0
2957.7 2809.9 2688.9 2614.9 2607.5 2682.8 2824 2971.9 3042.8 3000.8
2863.7 2683.9 2512.2 2353.7 2202.4 2058.6 1921.2 1793.8 1684 1598
1532.4 1486.2 1460.9 1432.1 1388.9 1326.8 1251.3 1165 1074.8 962.7
832.8 705.4 564.6 392.9 229.8 113.7 0
2957.7 2792.7 2661.3 2581.1 2569.5 2643.4 2789.8 2944.3 3030.1 3008.5
2890 2713.2 2536 2380.1 2234.1 2097.8 1966.4 1842.6 1734.7 1647.9
1577.1 1527.9 1497.4 1468.2 1425.6 1365.9 1288.7 1200.5 1105.4 990.4
857.9 726.9 582.8 386.6 212.2 100.3 0
2957.7 2775.5 2633.6 2547.4 2531.5 2604.1 2755.7 2916.8 3017.3 3016.1
2916.2 2742.6 2559.9 2406.7 2265.9 2137.1 2011.7 1891.4 1785.3 1697.9
1621.8 1569.6 1533.9 1504.4 1462.4 1405.1 1326.2 1236 1136.1 1018
883 748.5 601 380.2 194.6 86.8 0
2957.7 2762.2 2612.4 2522.1 2501.3 2565.5 2700.7 2844.1 2934.1 2936.7
2851.1 2696.2 2524.6 2374.2 2242.8 2126.4 2014.3 1904.4 1804 1719.4
1649.5 1602.4 1568.6 1539.4 1497.6 1437.3 1354.6 1260.5 1158.2 1039.7
902.7 769.3 616.7 413.8 226.1 100 0
2957.7 2748.8 2591.1 2496.9 2471 2527 2645.8 2771.3 2851 2857.2
2786.1 2649.9 2489.2 2341.6 2219.7 2115.8 2016.8 1917.5 1822.7 1741
1677.2 1635.2 1603.5 1574.4 1532.7 1469.5 1382.9 1285 1180.3 1061.4
922.5 789.9 632.4 447.4 257.6 113.3 0
2957.7 2738.1 2576.2 2479.2 2451.3 2501.4 2607 2714.1 2780.8 2785
2721.8 2600.1 2453.5 2313.1 2193.4 2091.6 1996.3 1900.1 1807.1 1730.1
1676.5 1641.1 1611.6 1582.7 1541.8 1478.3 1391.9 1293.7 1188.7 1071.4
932.9 799.7 645.3 469.4 284.9 124.3 0
2957.7 2727.3 2561.3 2461.5 2431.3 2475.9 2568.2 2656.9 2710.8 2712.8
2657.8 2550.2 2417.7 2284.6 2167.2 2067.3 1975.7 1882.9 1791.5 1719.2
1676.1 1647 1619.8 1591 1550.9 1487 1400.8 1302.4 1197.1 1081.4
943.4 809.4 658.3 491.4 312.1 135.3 0
2957.7 2718.9 2550.8 2449.3 2419.8 2463.1 2550.3 2630.6 2677.1 2677.2
2626.9 2529.6 2407.1 2277.7 2156.6 2048.1 1947.8 1848.3 1751.9 1684
1647.9 1624.1 1599.8 1570.8 1531.2 1469.2 1383.6 1286.6 1184.3 1070.7
938.1 802.2 655.1 490.1 309.8 132.6 0
2957.7 2710.5 2540.2 2437.3 2408.4 2450.4 2532.6 2604.1 2643.3 2641.6
2596.2 2508.8 2396.4 2270.8 2146.2 2029.1 1920.1 1813.6 1712.4 1648.9
1619.8 1601.2 1579.8 1550.6 1511.5 1451.4 1366.5 1270.9 1171.5 1060
932.9 794.7 652 488.6 307.6 129.6 0
2957.7 2702.8 2532.2 2430 2402.2 2445.1 2525.8 2595.5 2632.5 2629.7
2585 2503.7 2396.4 2271.7 2143.9 2019 1901.3 1786.3 1680.3 1619.1
1592.3 1576.6 1558.3 1529.2 1489.5 1428.2 1344 1250 1151.5 1041
916.9 778.6 630.3 470.3 293.3 122.3 0
2957.7 2694.9 2524.1 2422.9 2396.1 2439.9 2519 2586.8 2621.7 2617.8
2573.8 2498.6 2396.4 2272.7 2141.6 2008.9 1882.7 1758.9 1648.2 1589.5
1564.9 1552 1536.7 1507.8 1467.5 1405.1 1321.6 1229.1 1131.5 1022
900.9 762.5 608.6 451.9 279 114.9 0
2957.7 2685.3 2516.2 2417.4 2393.6 2439 2518.4 2585.4 2618.3 2612.6
2567.3 2496.9 2398.1 2274.4 2140.5 2003.2 1871.5 1741 1627.5 1569.6
1545.8 1534.4 1520.8 1491.3 1450.5 1384.6 1304.1 1213.3 1113.4 1004.4
884.1 749.1 583.4 435.8 264.4 107.8 0
2957.7 2694.9 2524.1 2422.9 2396.1 2439.9 2519 2586.8 2621.7 2617.8
2573.8 2498.6 2396.4 2272.7 2141.6 2008.9 1882.7 1758.9 1648.2 1589.5
1564.9 1552 1536.7 1507.8 1467.5 1405.1 1321.6 1229.1 1131.5 1022
900.9 762.5 608.6 451.9 279 114.9 0
2957.7 2702.8 2532.2 2430 2402.2 2445.1 2525.8 2595.5 2632.5 2629.7
2585 2503.7 2396.4 2271.7 2143.9 2019 1901.3 1786.3 1680.3 1619.1
1592.3 1576.6 1558.3 1529.2 1489.5 1428.2 1344 1250 1151.5 1041
916.9 778.6 630.3 470.3 293.3 122.3 0
2957.7 2710.5 2540.2 2437.3 2408.4 2450.4 2532.6 2604.1 2643.3 2641.6
2596.2 2508.8 2396.4 2270.8 2146.2 2029.1 1920.1 1813.6 1712.4 1648.9
1619.8 1601.2 1579.8 1550.6 1511.5 1451.4 1366.5 1270.9 1171.5 1060
932.9 794.7 652 488.6 307.6 129.6 0
2957.7 2718.9 2550.8 2449.3 2419.8 2463.1 2550.3 2630.6 2677.1 2677.2
2626.9 2529.6 2407.1 2277.7 2156.6 2048.1 1947.8 1848.3 1751.9 1684
1647.9 1624.1 1599.8 1570.8 1531.2 1469.2 1383.6 1286.6 1184.3 1070.7
938.1 802.2 655.1 490.1 309.8 132.6 0
2957.7 2727.3 2561.3 2461.5 2431.3 2475.9 2568.2 2656.9 2710.8 2712.8
2657.8 2550.2 2417.7 2284.6 2167.2 2067.3 1975.7 1882.9 1791.5 1719.2
1676.1 1647 1619.8 1591 1550.9 1487 1400.8 1302.4 1197.1 1081.4
943.4 809.4 658.3 491.4 312.1 135.3 0
2957.7 2738.1 2576.2 2479.2 2451.3 2501.4 2607 2714.1 2780.8 2785
2721.8 2600.1 2453.5 2313.1 2193.4 2091.6 1996.3 1900.1 1807.1 1730.1
1676.5 1641.1 1611.6 1582.7 1541.8 1478.3 1391.9 1293.7 1188.7 1071.4
932.9 799.7 645.3 469.4 284.9 124.3 0
2957.7 2748.8 2591.1 2496.9 2471 2527 2645.8 2771.3 2851 2857.2
2786.1 2649.9 2489.2 2341.6 2219.7 2115.8 2016.8 1917.5 1822.7 1741
1677.2 1635.2 1603.5 1574.4 1532.7 1469.5 1382.9 1285 1180.3 1061.4
922.5 789.9 632.4 447.4 257.6 113.3 0
2957.7 2762.2 2612.4 2522.1 2501.3 2565.5 2700.7 2844.1 2934.1 2936.7
2851.1 2696.2 2524.6 2374.2 2242.8 2126.4 2014.3 1904.4 1804 1719.4
1649.5 1602.4 1568.6 1539.4 1497.6 1437.3 1354.6 1260.5 1158.2 1039.7
902.7 769.3 616.7 413.8 226.1 100 0
2957.7 2775.5 2633.6 2547.4 2531.5 2604.1 2755.7 2916.8 3017.3 3016.1
2916.2 2742.6 2559.9 2406.7 2265.9 2137.1 2011.7 1891.4 1785.3 1697.9
1621.8 1569.6 1533.9 1504.4 1462.4 1405.1 1326.2 1236 1136.1 1018
883 748.5 601 380.2 194.6 86.8 0
2957.7 2792.7 2661.3 2581.1 2569.5 2643.4 2789.8 2944.3 3030.1 3008.5
2890 2713.2 2536 2380.1 2234.1 2097.8 1966.4 1842.6 1734.7 1647.9
1577.1 1527.9 1497.4 1468.2 1425.6 1365.9 1288.7 1200.5 1105.4 990.4
857.9 726.9 582.8 386.6 212.2 100.3 0
2957.7 2809.9 2688.9 2614.9 2607.5 2682.8 2824 2971.9 3042.8 3000.8
2863.7 2683.9 2512.2 2353.7 2202.4 2058.6 1921.2 1793.8 1684 1598
1532.4 1486.2 1460.9 1432.1 1388.9 1326.8 1251.3 1165 1074.8 962.7
832.8 705.4 564.6 392.9 229.8 113.7 0
2957.7 2827 2719.3 2653.3 2648.9 2715 2832.4 2945.6 2987.7 2929.2
2793.2 2627.4 2465.2 2308.6 2157.8 2014.1 1878.3 1753 1645.4 1560.3
1496.9 1453.6 1425.7 1390.8 1341.5 1271.4 1191.9 1110.2 1026.7 924.9
804.7 682.6 545.7 394.5 238.1 114.1 0
2957.7 2844.2 2749.8 2691.5 2690.1 2747.5 2840.8 2919.3 2932.7 2857.6
2722.7 2570.9 2418.3 2263.7 2113.3 1969.7 1835.4 1712.4 1606.9 1522.5
1461.2 1421 1390.5 1349.5 1294.1 1216.1 1132.7 1055.5 978.6 887
776.5 659.6 526.6 396.1 246.3 114.4 0
2957.7 2863.7 2784.1 2736.9 2735.5 2777.4 2836.7 2869.8 2846.7 2759.3
2634.4 2498.5 2358.2 2215.5 2076.7 1943.5 1816.5 1696.9 1593.7 1510.4
1442.1 1392.4 1349.9 1305.6 1255.7 1191.7 1123.4 1058.5 988.8 901.8
790.9 674.2 538.9 404.7 255.9 116.2 0
2957.7 2883.3 2818.6 2782.3 2780.8 2807.6 2832.6 2820.3 2760.8 2661.2
2546.3 2425.9 2298 2167.5 2040.1 1917.2 1797.5 1681.4 1580.8 1498.1
1423 1363.6 1309.2 1261.8 1217.2 1167.3 1114 1061.4 999 916.8
805.2 688.7 551 413.3 265.6 118 0
2957.7 2905 2859.8 2836.9 2838.5 2854.6 2855.1 2812.2 2722.2 2604.1
2480.4 2362.4 2247.4 2137.7 2031.8 1926.2 1818.1 1708.7 1607.2 1520.4
1442.6 1383 1339.9 1306.8 1275.6 1240 1191.5 1125.9 1044.8 948.2
829.5 708.1 567.4 421.3 274.1 121.4 0
2957.7 2926.8 2900.9 2891.6 2896.2 2901.8 2877.7 2803.9 2683.6 2547
2414.6 2298.8 2197 2107.8 2023.6 1935.3 1838.6 1735.9 1633.8 1542.6
1462.4 1402.6 1370.8 1351.7 1333.8 1312.9 1268.9 1190.3 1090.7 979.7
853.7 727.5 583.6 429.2 282.6 124.8 0
2957.7 2953.7 2948 2952.6 2961.6 2962.8 2926.5 2834 2691.5 2531.5
2372.6 2247.8 2157 2090 2031 1962.3 1880 1788.1 1684.3 1586.1
1512.9 1473.2 1477.1 1481.1 1468.6 1438 1364.2 1243.9 1108.3 979.5
858 729.8 583.9 424.5 276.4 116.9 0
2957.7 2977.9 2995.7 3017.6 3041.9 3047.1 3019.9 2943.8 2819.4 2677.1
2521.9 2383.6 2271 2181.9 2107.6 2029.3 1940.8 1844.1 1741 1659.3
1609.1 1583.8 1580.1 1571.9 1528.5 1445.4 1363.3 1246.4 1108.3 968.3
806.7 645.2 482.9 338.2 212.2 90.2 0
2957.7 3002.8 3046.2 3088.1 3125.4 3141.4 3129 3075.1 2982.2 2873.1
2751.3 2640 2546.9 2466.7 2387.8 2295 2184.2 2062 1932.1 1829.4
1761.2 1716.3 1683.7 1645.1 1586.1 1483.5 1381.3 1236.4 1061.6 902.2
732.5 573.1 422 293.3 179.3 76.7 0
2957.7 3027.8 3096.7 3158.6 3208.7 3235.7 3238.2 3206.5 3144.9 3069.1
2980.9 2896.4 2822.8 2751.3 2668 2560.7 2427.7 2279.9 2123.3 1999.6
1913.3 1848.8 1787.3 1718.3 1643.6 1521.7 1399.4 1226.3 1014.9 835.9
658.3 501.1 360.9 248.3 146.4 63.3 0
2957.7 3053.9 3150.7 3238.6 3306 3350.4 3370.2 3359.7 3330.6 3295
3259.8 3236.3 3225.3 3211.7 3186 3142.1 3081.6 3019.2 2961.2 2913.3
2861.1 2772.9 2626.7 2420.6 2153 1832.7 1544.5 1267.6 1003.2 800.3
626 479.1 351.8 246.5 147.3 64.1 0
2957.7 3080 3204.9 3318.6 3403.1 3465 3502.2 3512.9 3516.3 3520.8
3538.8 3576.2 3627.5 3671.8 3704.2 3723.5 3735.7 3758.7 3799.2 3827
3808.9 3697.1 3466.1 3122.8 2662.4 2143.7 1689.7 1308.8 991.4 764.7
593.8 457.2 342.8 244.9 148.1 64.9 0
2957.7 3105.9 3258.5 3400.8 3511.6 3588 3635.7 3658.5 3676.3 3700.4
3744 3812.1 3900.2 3992.3 4097.2 4214.6 4363.8 4558.9 4815.6 5089.1
5342.9 5507.7 5471.4 5215.8 4740.1 4096.9 3440.7 2797.9 2202.9 1684.1
1222.3 828.3 533.7 328.2 175.5 72.8 0
2957.7 3131.9 3312.3 3482.9 3620.3 3711.1 3769.2 3804.1 3836.3 3879.8
3949 4047.8 4173 4312.8 4490.1 4705.7 4991.7 5359 5831.9 6351.2
6876.9 7318.1 7476.5 7308.8 6817.9 6050.2 5191.8 4286.9 3414.5 2603.6
1850.9 1199.4 724.7 411.8 202.9 80.6 0
2957.7 3156.3 3366.3 3571.8 3732.7 3834.5 3898 3934.7 3972.2 4018.6
4084.9 4177.5 4298.2 4436.7 4608.9 4857.1 5212.4 5677.5 6261.5 6955.9
7788.5 8663.1 9438.4 9988 10125.3 9547.1 8728.9 7755.2 6692.8 5541
4220.8 2954.2 1903.3 1101.6 495.5 162.3 0
2957.7 3180.7 3420.2 3660.8 3845.2 3958.1 4026.8 4065.4 4107.9 4157.3
4220.9 4307.1 4423.5 4560.8 4727.6 5008.5 5433 5995.9 6691.1 7560.5
8699.9 10008 11400.5 12667.1 13432.7 13043.9 12265.9 11223.5 9971.1 8478.6
6590.6 4708.9 3081.9 1791.5 788.2 244 0
